IESNA:LM-63-2002
[TEST]P948369
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9344
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1293.8 1461.9 1629.2 1770.8 1879 1944.6 1992.9 2043.1 2090.8 2145.5
2212.4 2284.5 2374 2471.8 2594.1 2768.6 3009.3 3335 3765 4315.4
5028 5882.2 6673.9 7133.5 7046 6371.4 5121.3 3715.5 2384.3 1694.9
1169.6 733.2 408.1 88.8 0 0 0
1293.8 1436.7 1588.7 1712.3 1804.3 1864.8 1906.7 1952.4 2000.6 2050.2
2112.6 2187.3 2274.2 2370.8 2486.6 2638.5 2842.6 3112.3 3457.3 3936.9
4561.9 5161.9 5456 5355 5000.3 4405.5 3468.3 2346.9 1267.5 748.6
412.6 184.7 71.5 9 0 0 0
1293.8 1421.9 1539.7 1626 1691 1730.3 1758 1794 1825.5 1855.8
1898.3 1954.9 2021.9 2086.2 2155.1 2239.4 2338.6 2457.7 2603.8 2749.9
2794.3 2647.6 2276.1 1840.3 1355 940.5 664.3 479.6 336.7 242
163.5 97.8 54.7 24.5 4.5 0 0
1293.8 1385.3 1472.8 1537.2 1574.5 1593.8 1607.3 1613.1 1609.3 1594.5
1572.6 1561 1548.1 1517.2 1449.6 1353.1 1252.6 1156.7 1074.3 1018.3
990 964.3 928.9 869 823.3 787.9 678.5 549.7 363 254.3
181.5 126.2 83.7 36 5.1 0 0
1293.8 1348.6 1411.6 1459.3 1485 1491.5 1476.7 1436.7 1372.4 1288.7
1198.6 1125.8 1078.2 1049.2 1026.1 991.9 943 896 859.3 840
840 845.2 846.5 841.3 803.3 719.7 630.8 571.6 481.5 386.9
280.7 184.1 100.4 39.3 2.6 0 0
1293.8 1318.9 1349.2 1384 1409.1 1406.5 1372.4 1306.1 1225.6 1150.3
1087.9 1043.4 1017.7 998.4 975.9 941.1 892.2 833 775 729.3
704.9 708.1 728 741.5 736.4 713.9 664.9 585.8 497.6 414.5
336.7 264.6 192.5 112 48.3 0 0
1293.8 1279 1288.7 1313.2 1340.2 1353.1 1333.1 1289.3 1240.4 1196.6
1152.2 1102 1049.9 999 949.5 897.3 840 779.5 722.2 675.2
633.4 598 567.7 548.4 542.6 540.7 530.4 507.2 467.3 411.3
317.3 217.6 120.4 63.7 23.2 0 0
1293.8 1252.6 1228.8 1234 1273.2 1323.5 1362.7 1365.9 1338.3 1294.5
1243.6 1183.1 1113 1038.9 968.8 901.8 838.1 776.3 720.9 677.8
646.3 625.7 608.9 588.3 556.8 507.2 455.7 418.4 384.9 347.6
298.7 231.1 148.7 86.3 28.3 0 0
1293.8 1221.1 1165.7 1157.4 1196 1293.2 1397.5 1446.4 1431.6 1376.2
1309.9 1242.3 1170.9 1091.7 1012.5 935.3 862.6 795.6 737 692
657.9 634 624.4 618 603.8 572.9 535.6 493.1 449.9 399.7
338.6 263.9 194.4 122.3 39.9 0 0
1293.8 1190.9 1107.8 1066.6 1086.6 1184.4 1328 1443.2 1470.9 1422.6
1342.1 1264.9 1193.4 1118.8 1044.7 970.7 897.3 825.9 763.4 715.8
675.9 649.5 630.2 621.8 609.6 587.1 554.9 518.8 479.6 435.8
375.3 298 218.9 120.4 37.3 1.3 0
1293.8 1163.8 1072.4 1018.3 1026.1 1113.6 1246.2 1362.1 1427.1 1409.1
1341.5 1264.9 1193.4 1122.6 1053.1 983.6 911.5 840.7 778.9 726.7
682.3 652.1 629.5 616 601.9 576.1 538.1 496.9 455.7 407.5
347.6 269.1 195.7 104.3 28.3 0 0
1293.8 1158.7 1049.9 974.6 960.4 1018.3 1122 1240.4 1318.9 1326.7
1284.8 1219.8 1155.4 1095.6 1036.4 972.6 905.7 838.1 775.7 722.2
676.5 643.7 615.4 589.6 558.7 513 449.3 375.3 305.8 248.5
191.8 128.1 77.9 39.3 3.2 0 0
1293.8 1127.1 993.2 887.7 835.5 838.1 870.9 915.3 950.8 969.4
969.4 946.2 916.6 885.1 850.3 813.6 777.6 738.3 691.3 643.1
596.7 543.9 489.2 441.6 393.3 328.3 263.9 216.9 179.6 142.9
104.9 65 30.3 8.4 0 0 0
1293.8 1104 950.1 822 742.8 708.7 697.8 696.5 692.6 686.8
674.6 651.4 623.7 590.9 552.3 520.8 489.9 466 450.6 444.2
435.8 417.8 388.8 352.1 308.3 262.6 220.1 182.8 147.4 115.2
82.4 46.3 20 3.2 0 0 0
1293.8 1092.4 921.1 781.5 689.4 643.7 619.9 599.3 576.1 550.4
527.2 508.5 487.3 469.9 449.3 428.7 406.8 378.5 347 320.6
293.5 269.1 247.8 231.1 212.4 189.2 163.5 137.8 110.1 84.3
57.3 36 17.4 0.6 0 0 0
1293.8 1082.7 903.8 760.2 663.7 612.2 580.6 550.4 521.4 492.4
464.8 440.9 418.4 395.9 375.3 355.3 334.1 312.2 291.6 269.7
249.1 231.1 215 197.6 177 159 138.4 115.2 88.8 65.7
47.6 28.3 9.7 0 0 0 0
1293.8 1091.7 909.6 763.4 659.2 598.6 558.1 527.2 500.8 475.1
449.3 424.8 399.7 377.2 356.6 336 314.8 291.6 268.4 244.6
224 206.6 191.8 178.9 166.1 151.9 132.6 111.4 92.7 76.6
59.2 40.6 14.8 0 0 0 0
1293.8 1096.9 916 767.9 656.6 583.2 540.1 512.4 487.9 462.2
437.7 413.3 391.4 370.8 351.5 330.9 310.3 287.1 263.9 240.7
220.1 205.3 193.1 182.8 170.6 153.8 131.3 112.6 98.5 83.7
65.7 43.8 17.4 5.1 0 0 0
1293.8 1096.9 923.1 773.7 654.6 571 525.3 498.9 474.4 449.9
422.9 399.7 379.8 357.9 336.7 315.4 293.5 271.6 249.8 229.2
212.4 201.5 191.2 180.2 163.5 140.3 112 98.5 84.3 68.9
50.2 26.4 10.9 2.6 0 0 0
1293.8 1118.8 950.8 800.8 670.7 573.5 522 494.4 469.9 449.3
425.5 403 381.1 359.8 337.9 316.7 294.8 273.6 253.6 235.6
220.8 209.2 197.6 183.5 162.9 130 97.8 84.3 70.8 56
39.9 23.2 12.2 5.1 1.3 0 0
1293.8 1131.6 969.4 819.4 684.9 582.6 525.3 495 471.2 449.3
426.8 404.9 383.6 362.4 341.8 321.2 300 279.4 260.1 242.7
227.9 215.6 202.8 186.7 164.1 130 96.6 83 68.9 54.7
38 22.5 12.9 6.4 3.2 0 0
1293.8 1136.8 981.6 835.5 697.8 598.6 527.8 498.2 471.8 453.2
431.9 410.7 390.1 369.5 349.5 330.2 309.6 289 269.7 250.4
235 222.1 208.6 193.8 166.1 132 102.3 89.5 74.7 59.9
42.5 25.7 15.4 9.7 5.8 2.6 0
1293.8 1172.8 1037.7 898 759.6 637.9 552.3 504.7 478.9 458.3
439.6 420.3 401 381.7 361.8 341.8 321.9 301.3 282.6 264.6
248.5 233.7 218.9 202.1 181.5 155.1 122.3 104.3 88.8 73.4
56 35.4 21.9 14.2 10.3 5.1 0
1293.8 1199.9 1088.5 964.3 831.7 705.5 599.9 520.8 481.5 458.3
439.6 421 402.3 383 363.7 343.1 321.2 301.3 281.9 263.9
249.1 233.7 217.6 199.5 179.6 157.7 132.6 111.4 95.9 80.5
64.4 46.3 23.8 14.2 9 4.5 0
1293.8 1225.6 1147.7 1049.2 939.2 818.1 699.7 585.8 499.5 462.8
440.9 421 402.3 383 362.4 342.5 321.2 300 279.4 257.5
236.9 217.6 199.5 182.8 168.7 151.9 131.3 109.4 88.8 72.7
58.6 43.8 24.5 10.9 5.8 1.9 0
1293.8 1266.8 1229.5 1172.2 1079.5 973.3 867.1 758.9 618.6 506
452.5 427.4 406.8 386.9 367.6 347.6 327 306.4 285.2 262.6
241.4 220.1 200.8 182.8 165.4 147.4 128.1 109.4 88.8 67.6
52.1 36.7 23.2 12.2 5.8 2.6 0
1293.8 1309.3 1317 1309.3 1264.9 1195.4 1113 1021.6 904.4 753.1
596.7 480.8 425.5 400.4 381.7 363.7 344.4 327.6 311.6 292.2
272.9 249.1 225.3 203.4 186 169.3 186 195 147.4 117.8
77.9 57.3 32.8 16.1 7.7 3.9 0
1293.8 1351.1 1407.1 1452.8 1470.9 1456.7 1411 1351.1 1295.1 1228.2
1125.8 986.8 823.9 657.9 523.3 451.9 431.3 415.8 388.8 364.3
345.7 328.9 305.1 287.7 303.2 314.8 265.2 201.5 122.3 91.4
68.2 49.6 33.5 19.3 9.7 3.2 0
1293.8 1393.6 1498.5 1596.4 1669.1 1711 1713.5 1689.7 1667.2 1660.1
1655.6 1636.3 1598.3 1550.7 1490.2 1420 1331.8 1247.5 1217.9 1328.6
1568.7 1797.2 1831.3 1587.4 1120 663.7 392 246.5 170.6 124.9
94.6 68.2 46.3 26.4 10.3 2.6 0
1293.8 1434.8 1582.2 1728.3 1850.6 1929.2 1966.5 1979.4 1992.3 2014.8
2049.6 2094.6 2148.7 2198.2 2247.8 2285.1 2344.4 2450.6 2648.8 2973.3
3394.3 3850.6 4296.1 4638.5 4678.4 4357.2 3740.6 2922.4 2040.5 1275.2
740.9 440.9 251 94.6 29 1.3 0
1293.8 1449.6 1620.2 1789.5 1929.8 2022.5 2068.9 2088.8 2107.5 2133.2
2168.6 2211.1 2266.5 2322.5 2383 2465.4 2583.8 2756.3 3011.2 3364.6
3833.9 4453.1 5297.7 6345.6 7021.5 6858 6356.6 5666.5 4921.8 4215
3492.1 2694.5 1844.2 1084 439.6 110.7 0
1293.8 1460.6 1646 1839.1 1992.3 2092.7 2142.2 2157.1 2164.8 2168.6
2178.3 2191.2 2207.9 2215 2237.5 2287.7 2375.9 2516.2 2743.5 3077.5
3527.5 4155.1 5099.4 6487.2 8332.7 8919.8 8446 7884.1 7262.3 6614.7
5659.4 4422.2 3082.1 1876.4 740.9 236.9 0
1293.8 1485 1703.9 1927.2 2112 2224 2256.2 2236.2 2188.6 2119.7
2043.8 1971 1898.9 1832 1799.2 1838.4 2009.6 2313.5 2681 3025.4
3351.8 3732.2 4252.3 5002.2 6438.3 8158.3 7807.5 6973.9 6426.7 6052.1
5518.5 4746.7 3708.4 2581.3 1009.3 166.1 0
1293.8 1497.9 1763.7 2007.1 2201.5 2296.1 2294.2 2212.4 2083 1946.6
1817.2 1709 1625.4 1576.4 1624.7 1864.8 2273.6 2773.1 3300.3 3855.8
4463.4 5042.1 5594.4 6234.9 7181.8 8390.7 8625.6 8002.5 7303.5 6587
5736 4593.5 3240.4 1568.7 614.1 68.9 0
1293.8 1517.9 1776.6 2032.8 2231.1 2326.3 2285.8 2141.6 1959.4 1813.3
1683.3 1579.6 1505.6 1488.9 1628.6 1998.7 2548.4 3239.1 4090.7 5125.8
6260.7 7427.7 8594.1 9642.7 10834.2 11929.8 12207.2 11705.8 10749.9 9474.7
7797.8 5488.9 3562.3 1969.7 950.1 110.1 0
1293.8 1519.1 1779.8 2032.8 2224.6 2309.6 2268.4 2128.1 1947.2 1785
1655 1553.3 1486.3 1496 1690.4 2126.8 2756.3 3581.6 4630.2 5823.6
7040.2 8231 9429 10663.6 12059.8 13074.9 13132.2 12331.4 10935.9 9089.7
7159.9 5318.3 3475.4 2021.9 801.4 101.1 0
1293.8 1519.1 1773.4 2017.4 2193.1 2273.6 2263.9 2173.1 2033.5 1880.3
1743.8 1642.1 1571.9 1566.1 1719.3 2103 2665.6 3338.2 4124.2 4995.8
5866.7 6741.5 7582.2 8426.7 9584.1 10718.3 11021.5 10457 9497.2 8247.8
6852.9 5311.8 4000.6 2382.3 904.4 79.8 0
1293.8 1501.8 1738.6 1960.7 2121.6 2204 2230.4 2215.6 2154.5 2062.4
1960.1 1861.6 1776.6 1730.9 1773.4 1981.3 2359.2 2846.5 3365.9 3847.4
4312.2 4720.3 5105.2 5643.4 6666.8 7694.8 7562.2 6689.4 5883.5 5170.9
4281.3 3217.2 2158.3 1049.9 294.8 36 0
1293.8 1501.1 1712.9 1907.9 2048.9 2127.4 2172.5 2201.5 2216.3 2220.8
2213.1 2191.2 2164.1 2134.5 2130 2182.2 2341.8 2621.2 3012.5 3458
3968.4 4601.8 5438.7 6525.2 7667.2 7882.2 6686.2 5167 3800.4 2767.3
2171.9 1586.7 1150.9 677.2 188.6 7.7 0
1293.8 1465.7 1644 1808.2 1927.9 2000 2053.4 2099.8 2142.9 2197.6
2256.8 2316 2391.4 2463.5 2561.3 2707.4 2917.9 3218.5 3673.6 4294.1
5052.4 5932.4 6977.8 8146.7 8565.8 7948.5 6489.2 4869.6 3288.7 2372
1716.1 1145.1 689.4 159 3.9 0 0
1293.8 1461.9 1629.2 1770.8 1879 1944.6 1992.9 2043.1 2090.8 2145.5
2212.4 2284.5 2374 2471.8 2594.1 2768.6 3009.3 3335 3765 4315.4
5028 5882.2 6673.9 7133.5 7046 6371.4 5121.3 3715.5 2384.3 1694.9
1169.6 733.2 408.1 88.8 0 0 0
